The expansion splice connector in black joins two 8" (203 mm), 12" (305 mm), 18" (457 mm), 24" (610 mm), or 30" (762 mm) wide Wyr-Grid® Pathways together in applications where small gaps between horizontal pathways prevent the use of standard WGSPL1218, WGSPL2430, WGESPL or WGESPL2430 Wyr-Grid® splice components. Each package comes with one expansion splice connector.
Application | Joins Two 8" (203 mm), 12" (305 mm), 18" (457 mm), 24" (610 mm), or 30" (762 mm) Wide Wyr-Grid® Pathways Together in Applications Where Small Gaps Between Horizontal Pathways |
Color | Black |
Finish/Coating | Black Powder-Coated |
For Use With | 8" (203 mm), 12" (305 mm), 18" (457 mm), 24" (610 mm), or 30" (762 mm) Wide Wyr-Grid® Pathways |
Material | Steel |
Number of Pieces | 14 |
Overall Height (In.) | 0.75 |
Overall Height (mm) | 19 |
Overall Length (In.) | 5.87 |
Overall Length (mm) | 149.1 |
Overall Width (In.) | 0.45 |
Overall Width (mm) | 11.4 |
Sub Brand | Wyr-Grid® |
Product Type | Expansion Splice Connector |
Standards Met | RoHS Compliant |
UPC | 07498300259 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0100 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.0501 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | WGEXS** Wyr-Grid Expansion Splice | English | |
Installation Documents | WGEXS** Wyr-Grid Expansion Splice Installation Instructions | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |