The Wyr-Grid® Intersection Splice Connector is used in cable routing systems to quickly join Wyr-Grid® Pathways at intersections. It measures 3.01 inches H x 3.32 inches L x 1.35 inches W (76.4mm x 81.3mm x 34.2mm). Three pieces are needed to create a tee or right-angle intersection.
Application | Quickly Joins Wyr-Grid® Pathways at all Intersections |
Color | Black |
Finish/Coating | Black Powder-Coated |
For Use With | Wyr-Grid® Pathways |
Material | Steel |
Number of Pieces | 3 |
Overall Height (In.) | 3.01 |
Overall Height (mm) | 76.4 |
Overall Length (In.) | 3.2 |
Overall Length (mm) | 81.3 |
Overall Width (In.) | 1.35 |
Overall Width (mm) | 34.2 |
Sub Brand | Wyr-Grid® |
Product Type | Splice Connector |
Standards Met | RoHS Compliant |
UPC | 07498331888 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0265 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2649 |
Catalog Cut Sheets | Catalog Cut Sheet - WGSPL1218BL Product Page | English | |
Installation Documents | Installation Instructions/Best Practices - Wyr-Grid Splices_RW273 | English | |
Part Drawings | Wyr-Grid Intersection Splice | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English | |
Case Studies | Joliet Catholic Academy: CPCS51-WW--ENG | English | |
Brochures | Wyr-Grid Overhead Cable Tray Routing System: FRCB01--SA-ENG | English | |
Videos | How to Install an Intersection Splice | English | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | WGINTSPLBL Wyr-Grid Intersection Splice | English | |
Part Drawings | WGINTSPLBL Wyr-Grid Intersection Splice | English | |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English |