The electro zinc-plated intersection splice connector in silver 3.01" (76.4 mm) high. It quickly joins Wyr-Grid® Pathways at all intersections. A thread cutting screw pierces through the paint of perpendicular pathway sections to provide a completely bonded connection, ensuring electrical continuity between the pathways. The package contains two components needed to create one tee or right angle intersection.
Application | Quickly joins Wyr-Grid® Pathways at all intersections |
Color | Silver |
Finish/Coating | Electro Zinc |
For Use With | Wyr-Grid® Pathways |
Material | Steel |
Number of Pieces | 3 |
Overall Height (In.) | 3.01 |
Overall Height (mm) | 76.4 |
Overall Length (In.) | 3.2 |
Overall Length (mm) | 81.3 |
Overall Width (In.) | 1.35 |
Overall Width (mm) | 34.2 |
Sub Brand | Wyr-Grid® |
Product Type | Intersection Splice Connector |
Standards Met | RoHS Compliant |
UPC | 07498334576 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0265 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2649 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | How to Install an Intersection Splice | English | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid Intersection Splice | English | |
Part Drawings | WGINTSPLBL Wyr-Grid Intersection Splice | English | |
Part Drawings | WGINTSPLBL Wyr-Grid Intersection Splice | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |