The electro zinc-plated straight splice connector in silver is 1.57" (39.8 mm) high and quickly joins two 8" (203 mm), 12" (305 mm), or 18" (457 mm) wide Wyr-Grid® Pathways together. A thread cutting screw pierces through the paint of adjacent pathway sections to provide a completely bonded connection, ensuring electrical continuity between the pathways. The package contains two components needed to join two pathway sections.
Application | Quickly Joins Two 8" (203 mm), 12" (305 mm), or 18" (457 mm) Wide Wyr-Grid® Pathways together |
Color | Silver |
Finish/Coating | Electro Zinc |
For Use With | 8" (203 mm), 12" (305 mm), or 18" (457 mm) Wide Wyr-Grid® Pathways |
Material | Steel |
Number of Pieces | 2 |
Overall Height (In.) | 1.57 |
Overall Height (mm) | 39.8 |
Overall Length (In.) | 4.67 |
Overall Length (mm) | 118.5 |
Overall Width (In.) | 1.12 |
Overall Width (mm) | 28.5 |
Sub Brand | Wyr-Grid® |
Product Type | Splice Connector |
Standards Met | RoHS Compliant |
UPC | 07498357704 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0347 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3466 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid 12-18" Splice Connector | English | |
Part Drawings | WGSPL1218BL Wyr-Grid 12" and 18" Straight Splice | English | |
Part Drawings | WGSPL1218BL Wyr-Grid 12" and 18" Straight Splice | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |