The Wyr-Grid® Pathway Splice Connector is used in cable routing systems and quickly connects two 24 inch (610mm) or 30 inch (762mm) Wyr-Grid® Pathways. The splice connector helps ensure electrical continuity between the pathways. The pathway splice connector is 1.57 inches H x 4.67 inches L x 1.12 inches W (39.8mm x 118.5mm x 28.5mm).
Application | Quickly Joins Two 24" (610 mm) or 30" (762 mm)] Wide Wyr-Grid® Pathways together |
Color | Black |
Finish/Coating | Black Powder-Coated |
For Use With | 24" (610 mm) or 30" (762 mm)] Wide Wyr-Grid® Pathways |
Material | Steel |
Number of Pieces | 2 |
Overall Height (In.) | 1.57 |
Overall Height (mm) | 39.8 |
Overall Length (In.) | 4.67 |
Overall Length (mm) | 118.5 |
Overall Width (In.) | 1.12 |
Overall Width (mm) | 28.5 |
Sub Brand | Wyr-Grid® |
Product Type | Splice Connector |
Standards Met | RoHS Compliant |
UPC | 07498331890 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0352 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3518 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid 24-30" Splice Connector | English | |
Part Drawings | WGSPL2430BL Wyr-Grid 24" and 30" Straight Splice | English | |
Part Drawings | WGSPL2430BL Wyr-Grid 24" and 30" Straight Splice | English | |
Installation Documents | Installation Instructions/Best Practices - Wyr-Grid Splices_RW273 | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Case Studies | Joliet Catholic Academy: CPCS51-WW--ENG | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |