WG12FRTBBL

Bracket

The Wyr-Grid® 12" (304.8 mm) FiberRunner® QuikLock™ Trapeze Bracket is made of steel and is black powder coated. It is 12.2" (309.9 mm) high, 12.7" (321.6 mm) long, 2.3" (58.4 mm), and 12.7" (321.6 mm) deep. It attaches to the Wyr-Grid® 12" (304.8mm) wide pathway to support a secondary FiberRunner® 4 x 4 or 6 x 4 channel above the Wyr-Grid® pathway. It adjusts 6.6" (166.6 mm) to 9.9" (251.0 mm) over the top surface of the Wyr-Grid® pathway. It comes in standard packages of one.

Specifications

Maximum Compatible Width (mm)

NA

Overall Length (In.)

12.66

Overall Length (mm)

NA

Overall Width (In.)

2.26

Overall Width (mm)

57.4

Overall Height (In.)

12.2

Overall Height (mm)

309.9

Number of Pieces

NA

Material

Steel

Color

Black

Length (In.)

12.66

Length (mm)

321.6

Overall Depth (mm)

321.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333215

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1576

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

FiberRunner Trapeze Bracket for Use with Wyr-Grid Pathway Systems: RW281

US English

Part Drawings

Wyr-Grid 12 Inch Width FiberRunner Trapeze Bracket: 10D166AF-DC

US English

Specification Sheets

Wyr-Grid® Overhead Cable Tray Routing System: FRSP13--WW-ENG

US English

Brochures

Wyr-Grid Overhead Cable Tray Routing System: FRCB01--SA-ENG

US English

Case Studies

Joliet Catholic Academy: CPCS51-WW--ENG

US English

Videos

Upside Down Wire Mesh Cable Tray Benefits

US English

Technical References

Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG

US English

Related Products