The Wyr-Grid® 18" (457.2 mm) FiberRunner® QuikLock™ Trapeze Bracket is made of steel and is black powder coated. It is 12.2" (309.9 mm) high, 18.7" (475.0 mm) long, 2.3" (58.4 mm) wide, and 18.7" (475.0 mm) deep. It attaches to the Wyr-Grid® 18" (457.2 mm) wide pathway to support a secondary FiberRunner® 4 x 4 or 6 x 4 channel above the Wyr-Grid® pathway. It adjusts 6.6" (166.6 mm) to 9.9" (251.0 mm) over the top surface of the Wyr-Grid® pathway. It comes in standard packages of one.
Application | (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways |
Product Type | Bracket |
Color | Black |
Finish/Coating | Powder-Coated |
For Use With | Wyr-Grid Pathways |
Includes | (1) One Wyr-Grid 18" Width Fiberrunner Trapeze Bracket Assembly for 4X4 and 6X4 (2) Two Wyr-Grid Fiberrunner Trapeze Upright Support Bracket Assemblies (3) Two 1/4-20 X 3/4 Hex Head Cap Screws (4) Four 1/4 -20 Helical Spring Lockwasher (5) Two 1/4-20 SAE |
Material | Steel |
Sub Brand | Wyr-Grid® |
Standards Met | RoHS Compliant |
Number of Pieces | 2 |
Overall Height (In.) | 12.2 |
Overall Height (mm) | 309.9 |
Overall Length (In.) | 18.66 |
Overall Length (mm) | 474 |
Overall Width (In.) | 2.26 |
Overall Width (mm) | 57.4 |
UPC | 07498333214 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1576 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid 18 Inch Width FiberRunner Trapeze Bracket: 10D166AG-DC | English | |
Part Drawings | Part Drawing - DWG - WG18FRTBBL | English | |
Installation Documents | FiberRunner Trapeze Bracket for Use with Wyr-Grid Pathway Systems: RW281 | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Case Studies | Joliet Catholic Academy: CPCS51-WW--ENG | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |