The Wyr-Grid® Support Bracket is used to support the 18.0" (457.2 mm) wide Wyr-Grid® Pathway to standard 3.0" (76.2 mm) or 6.0" (152.4 mm) EIA channel racks. It is black powder coated and is 3.4" (86.4 mm) high, 22.5" (571.5 mm) long, and 7.6" (193.0 mm) wide. The bracket can be installed as a parallel or perpendicular support for the Wyr-Grid® Pathway and attaches directly to Panduit channel racks. It comes in standard packages of one.
Application | (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways |
Product Type | Bracket |
Color | Black |
Finish/Coating | Powder-Coated |
For Use With | Wyr-Grid Pathways |
Includes | (1) One 18" Wyr-Grid Trapeze Bracket Assembly. (2) One Wyr-Grid Rack Mount Bracket Base Assembly. (3) Two 1/4-20 X .75" Round Head Square Neck Bolt (4) Two 1/4" SAE Flat Washer (5) Two 1/4" Helical Spring Lockwasher (6) Two 1/4-20 Hex Nut |
Material | Steel |
Sub Brand | Wyr-Grid® |
Standards Met | RoHS Compliant |
Number of Pieces | 2 |
Overall Height (In.) | 3.4 |
Overall Height (mm) | 86.4 |
Overall Length (In.) | 21 |
Overall Length (mm) | 533.4 |
Overall Width (In.) | 7.56 |
Overall Width (mm) | 191.9 |
UPC | 07498361717 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3732 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid Rack Mount Bracket for 18" Wide Pathways - WG2PRB18BL | English | |
Part Drawings | WG2PRB18BL: 11D221AR-DC-01B.DWG | English | |
Part Drawings | WG2PRB18BL: 11D221AR-DC-01B.DXF | English | |
Installation Documents | Wyr-Grid 2 Post Channel Trapeze Rack Mount Brackets: RW299 | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Case Studies | Joliet Catholic Academy: CPCS51-WW--ENG | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |