globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Wyr-Grid® Support Bracket is used to support the 24.0" (609.6 mm) wide Wyr-Grid® Pathway to standard 3.0" (76.2 mm) or 6.0" (152.4 mm) EIA channel racks. It is black powder coated and is 3.4" (86.4 mm) high, 28.5" (723.9 mm) long, and 7.6" (193.0 mm) wide. The bracket can be installed as a parallel or perpendicular support for the Wyr-Grid® Pathway and attaches directly to Panduit channel racks. It comes in standard packages of one.

c warning e
Planned for Discontinuation
No Replacement

Specifications

Application (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways
Product Type Bracket
Color Black
Finish/Coating Powder-Coated
For Use With Wyr-Grid Pathways
Includes (1) One 24" Wyr-Grid Trapeze Bracket Assembly. (2) One Wyr-Grid Rack Mount Bracket Base Assembly. (3) Two 1/4-20 X .75" Round Head Square Neck Bolt (4) Two 1/4" SAE Flat Washer (5) Two 1/4" Helical Spring Lockwasher (6) Two 1/4-20 Hex Nut
Material Steel
Sub Brand Wyr-Grid®
Standards Met RoHS Compliant
Number of Pieces 2
Overall Height (In.) 3.4
Overall Height (mm) 86.4
Overall Length (In.) 28.5
Overall Length (mm) 723.9
Overall Width (In.) 7.56
Overall Width (mm) 191.9

Packaging Detail

UPC 07498361718
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.4573
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}