The Wyr-Grid® Strut Kit is used in cable routing systems to support the pathway on a standard strut channel. The strut kit allows Wyr-Grid® Pathways to attach directly to standard 1.63 inch (41.44mm) wide strut structures. It measures 2.27 inches H x 6.50 inches L x 1.96 inches W (57.7mm x 165.1mm x 49.8mm). It contains one support member, two clips, and all hardware for assembly. The Wyr-Grid® Strut Kit is constructed of steel and has a black powdered coated.
Application | (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways |
Product Type | Wyr-Grid Strut |
Color | Black |
Finish/Coating | Powder-Coated |
For Use With | Wyr-Grid Pathways |
Includes | A Strut Bracket and a pair of Strut Clips.Each Strut Clip consist of:(1) One Wyr-Grid Strut Clip(2) One 1/4-20 X 7/8 Hex Head Cap Screw(3) One 1/4 Helical Spring Lockwasher(4) One 1/4-20 Channel Nut |
Material | Steel |
Sub Brand | Wyr-Grid® |
Standards Met | RoHS Compliant |
Number of Pieces | 1 |
Overall Height (In.) | 1.58 |
Overall Height (mm) | 40.2 |
Overall Length (In.) | 6.5 |
Overall Length (mm) | 165.1 |
Overall Width (In.) | 1.96 |
Overall Width (mm) | 49.9 |
UPC | 07498387985 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0307 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1535 |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English | |
Part Drawings | Wyr-Grid Strut Kit: 13D309AA-DC | English | |
Case Studies | Joliet Catholic Academy: CPCS51-WW--ENG | English | |
Installation Documents | Wyr-Grid Strut Kit: RW308 | English | |
Videos | How to Install a Wyr-Grid Strut Kit | English | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | WGSKBL Wyr-Grid Strut Mount Kit | English | |
Part Drawings | WGSKBL Wyr-Grid Strut Mount Kit | English | |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English |