The electo zinc-plated strut mounting clip assembly in silver is 2.27" (57.7 mm) high, 6.50" (165.1 mm) long, and 1.96" (49.8 mm) wide. It allows the Wyr-Grid® Pathway to be attached directly to standard 1.63" (41.4) wide strut structures. The package contains a support member, two clips, and all hardware necessary for assembly.
Application | (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways |
Product Type | Strut |
Color | Silver |
Finish/Coating | Electro Zinc |
For Use With | Wyr-Grid Pathways |
Includes | A Strut Bracket and a pair of Strut Clips. Each Strut Clip consist of: (1) One Wyr-Grid Strut Clip (2) One 1/4-20 X 7/8 Hex Head Cap Screw (3) One 1/4 Helical Spring Lockwasher (4) One 1/4-20 Channel Nut |
Material | Steel |
Sub Brand | Wyr-Grid® |
Standards Met | RoHS Compliant |
Number of Pieces | 1 |
Overall Height (In.) | 1.58 |
Overall Height (mm) | 40.2 |
Overall Length (In.) | 6.5 |
Overall Length (mm) | 165.1 |
Overall Width (In.) | 1.96 |
Overall Width (mm) | 49.9 |
UPC | 07498387986 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0307 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1535 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | How to Install a Wyr-Grid Strut Kit | English | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | WGSKBL Wyr-Grid Strut Mount Kit | English | |
Part Drawings | WGSKBL Wyr-Grid Strut Mount Kit | English | |
Part Drawings | WYR-Grid Strut Kit (WGSK**) Part Drawing 13D309AA-DC | English | |
Installation Documents | Wyr-Grid Strut Kit: RW308 | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |