WGTB12BL

Bracket

The black powder coated bracket is used to support a 12" (304.8 mm) wide Wyr-Grid® Pathway from the ceiling using a pair of 1/2" (12 mm) threaded rod drops. The hardware for attaching the bracket to a threaded rod is sold separately. The bracket comes in standard packages of one.

Specifications

Maximum Compatible Width (mm)

NA

Overall Length (In.)

16.5

Overall Length (mm)

419.1

Overall Width (In.)

2.22

Overall Width (mm)

56.4

Overall Height (In.)

2.41

Overall Height (mm)

61.2

Number of Pieces

NA

Color

Black

Length (mm)

419.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498331897

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0690

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.3449

Resources

Specification Sheets

Wyr-Grid® Overhead Cable Tray Routing System: FRSP13--WW-ENG

US English

Technical References

Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG

US English

Case Studies

Joliet Catholic Academy: CPCS51-WW--ENG

US English

Videos

Upside Down Wire Mesh Cable Tray Benefits

US English

Installation Documents

Wyr-Grid Trapeze Brackets Instruction Sheet

US English

Part Drawings

Wyr-Grid 12" Trapeze Bracket

US English

Related Products