WGTB12EZ

Bracket

The electro zinc-plated bracket in silver is used to support a 12" (304.8 mm) wide Wyr-Grid® Pathway from the ceiling using a pair of 1/2" (12 mm) threaded rod drops. The hardware for attaching the bracket to a threaded rod is sold separately. The bracket comes in standard packages of one.

Specifications

Color

Silver

Height (In.)

2.41

Height (mm)

61.2

Length (In.)

16.50

Length (mm)

419.1

Width (In.)

2.22

Width (mm)

56.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498322491

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0690

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.3449

Resources

Technical References

Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG

US English

Part Drawings

Wyr-Grid 12" Trapeze Bracket

US English

Specification Sheets

Wyr-Grid® Overhead Cable Tray Routing System: FRSP13--WW-ENG

US English

Related Products