WGTB18BL

Bracket

The black powder coated bracket is used to support an 18" (457.2 mm) wide Wyr-Grid® Pathway from the ceiling using a pair of 1/2" (12 mm) threaded rod drops. The hardware for attaching the bracket to a threaded rod is sold separately. The bracket comes in standard packages of one.

Specifications

Overall Length (In.)

22.5

Overall Length (mm)

571.5

Overall Width (In.)

2.22

Overall Width (mm)

56.4

Overall Height (In.)

2.41

Overall Height (mm)

61.2

Material

Steel

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498331898

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1031

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.5156

Resources

Installation Documents

Wyr-Grid Trapeze Brackets Instruction Sheet

US English

Case Studies

Joliet Catholic Academy: CPCS51-WW--ENG

US English

Specification Sheets

Wyr-Grid® Overhead Cable Tray Routing System: FRSP13--WW-ENG

US English

Part Drawings

Wyr-Grid 18" Trapeze Bracket

US English

Technical References

Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG

US English

Videos

Upside Down Wire Mesh Cable Tray Benefits

US English

Related Products