WGTB30BL

Bracket

The black powder coated bracket is used to support a 30" (762 mm) wide Wyr-Grid® Pathway from the ceiling using a pair of 1/2"" (12 mm) threaded rod drops. The hardware for attaching the bracket to a threaded rod is sold separately. The bracket comes in standard packages of one.

Specifications

Color

Black

Height (In.)

2.41

Height (mm)

61.2

Length (In.)

34.50

Length (mm)

876.3

Width (In.)

2.22

Width (mm)

56.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498331900

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0234

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.1172

Resources

Technical References

Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG

US English

Specification Sheets

Wyr-Grid® Overhead Cable Tray Routing System: FRSP13--WW-ENG

US English

Installation Documents

Wyr-Grid Trapeze Brackets Instruction Sheet

US English

Part Drawings

Wyr-Grid 30" Trapeze Bracket

US English

Case Studies

Joliet Catholic Academy: CPCS51-WW--ENG

US English

Related Products