globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Wyr-Grid® Trapeze Bracket is used in cable routing systems to support a 12 inch (304.8mm) wide Wyr-Grid® Pathway using a pair of 0.5 inch (12mm) threaded rod drops. The bracket is 2.41 inches H x 16.5 inches L x 2.22 inches W (61.2mm x 419.1mm x 56.4mm). The hardware for attaching the bracket is sold separately. The Wyr-Grid® Trapeze Bracket is sold in packages of one.

c warning e
Planned for Discontinuation
Suggested Replacement Parts:

Specifications

Application (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways
Product Type Bracket
Color Black
Finish/Coating Powder-Coated
For Use With Wyr-Grid Pathways
Includes (1) Wry-Grid Cantilever Bracket(2) Wry-Grid Bracket Clip(3) 1/4-20 X 3/8 Hex Head Cap Screw
Material Steel
Sub Brand Wyr-Grid®
Standards Met RoHS Compliant
Number of Pieces 1
Overall Height (In.) 2.41
Overall Height (mm) 61.2
Overall Length (In.) 16.5
Overall Length (mm) 419.1
Overall Width (In.) 2.22
Overall Width (mm) 56.4

Packaging Detail

UPC 07498361191
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0472
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 0.2360

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}