The black powder coated bracket is 2.41" (61.2 mm) high, 28.5" (723.9 mm) long, 2.04" (51.8 mm) wide, and 28.5" (723.9 mm) deep. It is designed to support a 24" (609.6 mm) wide Wyr-Grid® Pathway from the ceiling using a pair of 1/2" (12 mm) threaded rod drops. The hardware for attaching the bracket to a threaded rod is sold separately. The black powder coated bracket comes in standard packages of one.
Application | (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways |
Product Type | Bracket |
Color | Black |
Finish/Coating | Powder-Coated |
For Use With | Wyr-Grid Pathways |
Includes | (1) Wry-Grid Cantilever Bracket (2) Wry-Grid Bracket Clip (3) 1/4-20 X 3/8 Hex Head Cap Screw |
Material | Steel |
Sub Brand | Wyr-Grid® |
Standards Met | RoHS Compliant |
Number of Pieces | 1 |
Overall Height (In.) | 2.41 |
Overall Height (mm) | 61.2 |
Overall Length (In.) | 28.5 |
Overall Length (mm) | 723.9 |
Overall Width (In.) | 2.22 |
Overall Width (mm) | 56.4 |
UPC | 07498361195 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0994 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.4970 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | How to Install a Wyr-Grid Trapeze Bracket | English | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | WGTBS24BL Wyr-Grid 24" Trapeze Bracket | English | |
Part Drawings | WGTBS24BL Wyr-Grid 24" Trapeze Bracket | English | |
Part Drawings | WYR-Grid Trapeze Bracket 24" (WGTBS24) Part Drawing 12D345AC-DC | English | |
Installation Documents | WGTBS**** - Wyr-Grid Trapeze Bracket Installation Instructions | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Case Studies | Joliet Catholic Academy: CPCS51-WW--ENG | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |