The electro zinc-plated wall bracket in silver is 2.44" (61.98 mm) high, 6.05" (153.67 mm), long, 3.12" (79.25 mm) wide, and 6.05" (153.67 mm) deep. It is used to support the end of the 18" (457.2 mm), 24" (609.6 mm), or 30" (762 mm) Wyr-Grid® Pathway against a wall. The package contains two components that are required to support the wider pathway sections. The mounting hardware for attaching the bracket to the wall is not included. The wall mount bracket comes in standard packages of one.
Application | (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways |
Product Type | Bracket |
Color | Silver |
Finish/Coating | Electro Zinc |
For Use With | Wyr-Grid Pathways |
Includes | (1) Wyr-Grid Wall Mount Bracket (2) Wyr-Grid Quick Lock Clip (3) 1/4-20x1/2 Hex Head Cap Screw (4) 1/4 Helical Spring Lockwasher |
Material | Steel |
Sub Brand | Wyr-Grid® |
Standards Met | RoHS Compliant |
Number of Pieces | 1 |
Overall Height (In.) | 2.44 |
Overall Height (mm) | 61.8 |
Overall Length (In.) | 6.05 |
Overall Length (mm) | 153.7 |
Overall Width (In.) | 3.12 |
Overall Width (mm) | 79.2 |
UPC | 07498322569 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0073 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.0367 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid 18-30" Wall Mount Bracket | English | |
Part Drawings | WGWMTB1830BL Wyr-Grid 18", 24" and 30" Wall Mount Bracket | English | |
Part Drawings | WGWMTB1830BL Wyr-Grid 18", 24" and 30" Wall Mount Bracket | English | |
Installation Documents | Wyr-Grid Wall Mount Brackets - RW306 | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |