The electro zinc-plated bracket in silver is made of steel and is 2.44" (61.98 mm) high, 6.05" (153.67 mm), long, 3.12" (79.25 mm) wide, and 6.05" (153.67 mm) deep. It is used to support the end of the 8.0" (203 mm) Wyr-Grid® Pathway against a vertical surface such as a wall. Mounting hardware for attaching the bracket to a wall is not included. The bracket comes in standard packages of one.
Application | (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways |
Product Type | Bracket |
Color | Silver |
Finish/Coating | Electro Zinc |
For Use With | Wyr-Grid Pathways |
Includes | (1) Wyr-Grid Wall Mount Bracket (2) Wyr-Grid Quick Lock Clip (3) 1/4-20x1/2 Hex Head Cap Screw (4) 1/4 Helical Spring Lockwasher |
Material | Steel |
Sub Brand | Wyr-Grid® |
Standards Met | RoHS Compliant |
Number of Pieces | 1 |
Overall Height (In.) | 2.44 |
Overall Height (mm) | 61.8 |
Overall Length (In.) | 6.05 |
Overall Length (mm) | 153.7 |
Overall Width (In.) | 3.12 |
Overall Width (mm) | 79.2 |
Part Features | Wyr-Grid Wall Mount Bracket mounts to a vertical surface, such as a wall, to support Wyr-Grid Pathway |
UPC | 07498381091 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0073 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.0367 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid 8" Wall Mount Termination Bracket (WGWMTB8) - Customer Drawing | English | |
Installation Documents | Wyr-Grid Wall Mount Brackets - RW306 | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |