The L-bracket with quick mount clip is used for installing the CWD3 corner wiring duct. It is made of low-carbon steel and spring steel and comes in a package of 16 pieces. The recommended fastener size is #10 – 32 x 1/2" (not included).
Application | Installation of Corner Wiring Duct |
Product Type | Type CWD Corner Wiring Duct L-Bracket with Quick Mount Clip |
Color | Silver |
For Use With | CWD3 Corner Wiring Duct |
Sub Brand | PanelMax™ |
Material | Mild Steel/Spring Steel |
Standards Met | RoHS Compliant |
Bend Radius (In.) | 1 |
Bend Radius (mm) | 25.4 |
Overall Length (In.) | 5.33 |
Overall Length (ft.) | 0.44 |
Overall Length (m) | 135.4 |
Overall Length (mm) | 135.4 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
UPC | 07498303126 |
Std. Pkg. Qty. | 16 |
Std. Pkg. Volume (cf) | 0.2728 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Corner Wiring Duct | English | |
Part Drawings | CD L Bracket - 39527-07-RR | English | |
Part Drawings | Part Drawing - DWG - CDLB-L_Bracket_39257-07_RR | English | |
Part Drawings | Part Drawing - DXF - CDLB-L_Bracket_39257-07_RR | English | |
Part Drawings | Part Drawing - DWG - CDLB-L-Bracket-39257-07-RR-200 | English | |
Part Drawings | Part Drawing - DXF - CDLB-L-Bracket-39257-07-RR-200 | English | |
Installation Documents | Corner Duct Installation Instructions | English |