Panduct® duct corner strip, 6' length for use with all types of PVC wiring duct, cut by user to fit duct height, light gray.
Application | Panduct® Duct Corner Strip |
Product Type | Wiring Duct Corner Strip |
Color | Light Gray |
Flammability Rating | UL94 V-0 |
For Use With | PVC Wiring Duct |
Sub Brand | Panduct® |
Material | PVC |
Standards Met | RoHS Compliant |
Bend Radius (In.) | 0.82 |
Bend Radius (mm) | 20.8 |
Overall Length (In.) | 72 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Length (mm) | 1828.8 |
Overall Width (In.) | 0.82 |
Overall Width (mm) | 20.8 |
UPC | 07498325200 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0292 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.5832 |
Part Drawings | Corner Strip | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English |