Panduct® duct corner strip with 1" bend radius control, 6' lenght for use with all types of PVC wiring duct, cut-to-size 6', black.
Application | Panduct® Duct Corner Strip with 1 inch Bend Radius Control, 6 feet Length for use with all Types of PVC Wiring Ducts |
Product Type | Wiring Duct Corner Strip with Bend Radius Control |
Color | Black |
Flammability Rating | UL94 V-0 |
Sub Brand | Panduct® |
Material | PVC |
Standards Met | RoHS Compliant |
Bend Radius (In.) | 1 |
Bend Radius (mm) | 25.4 |
Overall Length (In.) | 72 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Length (mm) | 1828.8 |
Overall Width (In.) | 1.35 |
Overall Width (mm) | 34.3 |
UPC | 07498381428 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0887 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 1.7743 |