globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduct® solid divider wall, 4.00" nominal duct height, 6' length, PVC, light gray.

Specifications

Application Wiring Duct Accessory - Solid Divider Wall
Note For installation of the divider, must use part number DB-C
Product Type Solid Divider Wall
Color Light Gray
Compatible Duct Height (In.) 4
Compatible Duct Height (mm) 101.6
Flammability Rating UL94 V-0
Sub Brand Panduct®
For Use With PVC Wiring Duct
Material PVC
Standards Met RoHS Compliant
Overall Height (In.) 3.53
Overall Height (mm) 89.6
Overall Length (ft.) 6
Overall Length (m) 1.8
Overall Width (In.) 0.75
Overall Width (mm) 19
Part Features Can be used with CWD2, CWD3, or CWD4 corner wiring duct.

Packaging Detail

UPC 07498334880
Std. Pkg. Qty. 6
Std. Pkg. Volume (cf) 0.0872
Std. Ctn. Qty. 120
Std. Ctn. Volume (cf) 1.7437
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}