DB-C

Divider Wall Mounting Base

Panduct® divider wall mounting base, panduit NR1 or #8, #10, M4 or M5 screw, polycarbonate, black, 100 pc. package quantity.

Specifications

Compatible Duct Type

D

Material

Polycarbonate

Finish/Coating

Nickel-Plated

Color

Black

For Nominal Duct Height (In.)

Used with all Divider Walls

For Nominal Duct Height (mm)

Used with all Divider Walls

CE Compliant

Yes

Flammability Rating

UL94 V-0

Note

Use for installation of the divider walls in wiring duct products for channel separation

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498334877

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0230

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.2298

Resources

Technical References

Environmental Resistance to Polycarbonate Material

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

3D Customer Drawing file DB-C

US English

Installation Documents

Divider Wall and Mounting Disc

US English

Part Drawings

DW Mounting Disc - DB - 34301-19-R1 part dwg

US English

Related Products