DRDCS2-X

Type DRD DIN Rail Wiring Duct Corner Strip

The Panduct PanelMax 2" corner strip in light gray PVC material is used with the DRD22 DIN rail wiring duct. It comes in a package of 10 pieces.

Specifications

Material

Lead-Free PVC

Color

Light Gray

Type

For use with DRD22

Length (In.)

1.23

CE Compliant

Yes

CSA Certified

Yes

UL recognized continuous use temp

122°F (50°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498311806

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0269

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2694

Resources

Catalog Cut Sheets

DRD22LG6 DIN Rail Wiring Duct

US English

Installation Documents

PanelMax DIN Rail Duct Instruction Sheet

US English

Product Bulletins

Panduct PanelMax DIN Rail Wiring Duct: WDCB36--SA-ENG

US English

Selection Guides

EMEA Wiring Duct Selection Guide D-WDSG01

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Technical References

N-WDChemResis--ENG

US English

Related Products