DRDSF-C

Type DRD DIN Rail Wiring Duct Replacement DIN Rail Fasteners

The Panduct® PanelMax™ replacement DIN rail fasteners are for the DRD DIN rail wiring duct. They come in packages of 100 pieces.

Specifications

Material

Steel

Color

Silver

Type

For fastening DIN rail to DRD

Length (In.)

0.63

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

-

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

N/A

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498311810

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0373

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

N-WDChemResis--ENG

US English

Product Bulletins

Panduct PanelMax DIN Rail Wiring Duct: WDCB36--SA-ENG

US English

Catalog Cut Sheets

DRD22LG6 DIN Rail Wiring Duct

US English

Installation Documents

PanelMax DIN Rail Duct Instruction Sheet

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products