DRDWR4-X

Type DRD DIN Rail Wiring Duct Wire Retainer

The Panduct® PanelMax™ 4" (101.6mm) wire retainer in black is for the DRD44 DIN rail wiring duct. It is made of ABS and comes in packages of 10 pieces.

Specifications

Material

ABS

Color

Black

Type

For use with DRD44

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

-

Flammability Rating

N/A

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498311549

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0744

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.7439

Resources

Catalog Cut Sheets

DRD22LG6 DIN Rail Wiring Duct

US English

Technical References

N-WDChemResis--ENG

US English

Product Bulletins

Panduct PanelMax DIN Rail Wiring Duct: WDCB36--SA-ENG

US English

Installation Documents

PanelMax DIN Rail Duct Instruction Sheet

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products