Panduct® type NNC divider wall, 3.00" (75mm) nominal duct height, 2M lenght, halogen-free, white.
Application | Wiring Duct Accessory - Solid Divider Wall |
Note | For installation of the divider, must use part number DB-C |
Product Type | Solid Divider Wall |
Color | White |
Compatible Duct Height (In.) | 3 |
Compatible Duct Height (mm) | 75 |
Flammability Rating | UL94V-0 |
Sub Brand | Panduct® |
For Use With | NNC and NE Wiring Duct |
Material | PPO |
Material Properties | Halogen-Free |
Standards Met | RoHS Compliant |
Overall Height (In.) | 2.55 |
Overall Height (mm) | 64.7 |
Overall Length (ft.) | 6.6 |
Overall Length (m) | 2 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
UPC | 07498342205 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0615 |
Std. Ctn. Qty. | 40 |
Std. Ctn. Volume (cf) | 1.2296 |
Part Drawings | Halogen-Free Solid Divider Wall - NNC and NE part dwg | English | |
Part Drawings | Part Drawing - DWG - NNC75D (36898-1067) | English | |
Part Drawings | Part Drawing - DXF - NNC75D (36898-1067) | English | |
Part Drawings | Part Drawing - DWG - NNC75D (36898-1067)-200 | English | |
Part Drawings | Part Drawing - DXF - NNC75D (36898-1067)-200 | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English | |
Technical References | Safe and Acceptable Lubricants Chart | English |