CSA Certified |
Yes |
Material |
PVC |
UL Listed |
Yes |
Color |
— |
Height (In.) |
0.20 |
Length (In.) |
1.00 |
Width (In.) |
1.06 |
Part Features |
Insert between fingers of wiring duct |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
10 |
UPC |
07498326057 |
Std. Pkg. Qty. |
10 |
Std. Pkg. Volume (cf) |
0.0136 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Line Cards |
Surface Raceway Line Card |
US English |
|
Part Drawings |
US English |
||
Selection Guides |
Wiring Duct Product Selection Guide |
US English |