S3F-C

Snap-Clip Mounting Brackets - for use with Types G, F, FS & D Wiring Duct

Panduct® snap-clip mounting bracket for use with types G,F,FS and D wiring duct, #8-32 x 1/4 (provided) screw required, 3.00" duct width, spring steel, metallic, 100 pc. package quantity.

Specifications

Material

Nickel Plated Spring Steel

Color

Metallic

For Duct Width (In.)

3.00

For Duct Width (mm)

76.2

Screw Required

#8-32 x 1/4 (Provided)

Fastener Size

#8-32x1/4

Fastener Size Metric

M4 x 6

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498334867

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1953

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.9531

Resources

Part Drawings

Snap-Clip Mounting Fasterner

US English

Catalog Cut Sheets

Snap-Clip Mounting Brackets - S1F-C

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products