The SD2H6 Panduct Slotted PVC Divider Wall is constructed out of a general-purpose lead-free material for indoor applications. It has a UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). Lead-free PVC. Compatible Duct Height 2" (50 mm). 1.79" x 0.75" x 6' length (45.4 mm x 19 mm x 1.8 m). Color Light Gray. 6 per package.
Application | Wiring Duct Accessory - Slotted Divider Wall |
Note | For installation of the divider, must use part number DB-C |
Product Type | Slotted Divider Wall |
Color | Light Gray |
Compatible Duct Height (In.) | 2 |
Compatible Duct Height (mm) | 50.8 |
Flammability Rating | UL94 V-0 |
Sub Brand | Panduct® |
For Use With | PVC Wiring Duct |
Material | PVC |
Standards Met | RoHS Compliant |
Overall Height (In.) | 1.79 |
Overall Height (mm) | 45.4 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
UPC | 07498374502 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0330 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.6606 |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct (Part 1) Video | English | |
Part Drawings | Slotted Divider Wall For Wiring Duct (SD2H6, SD3H6, SD4H6) Part Drawing 36089-07 | English | |
Installation Documents | Divider Wall and Mounting Disc | English | |
3D CAD Models | Slotted Divider Wall For Wiring Duct CAD Drawing | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English |