The SD3EMI Panduct PanelMax Noise Shield Kit reduces EMI/RFI noise between wiring for up to 20dB reduction in noise, or 90% NVR (equivalent to 6" of air spacing). Installs easily within Panduit wiring duct or when mounted separately. Segmented design for cutting into shorter sections. Designed for 3" high wiring duct. Zinc-Plated Steel. Kit includes two 3-foot sections, bonding clips, and anti-oxidizing paste. Color Black. 1 per package.
Application | Wiring Duct Accessory - Slotted Divider Wall |
Note | Reduces EMI/RFI noise between sensitive and noisy wiring fo rup to 20 dB reduction in noise. |
Product Type | Noise Shield |
Color | Black |
Compatible Duct Height (In.) | 3 |
Compatible Duct Height (mm) | 76.2 |
Sub Brand | Panduct® |
For Use With | Panduit Wiring Duct 3" in height |
Standards Met | CE Compliant, RoHS Compliant; UL Recognized; CSA Approved |
Overall Height (In.) | 2.88 |
Overall Height (mm) | 73.2 |
Overall Length (ft.) | 3 |
Overall Length (m) | 0.9 |
Overall Width (In.) | 0.96 |
Overall Width (mm) | 24.4 |
Part Features | Reduces EMI/RFI noise between sensitive and noisy wiring for up to 20dB reduction in noise, or 90% NVR (equivalent to 6 inches of air spacing); innovative design installs easily within Panduit wiring duct or when mounted separately, delivering greater design flexibility to satisfy a wide range of applications. Segmented design to be able to cut to shorter sections. Horizontal Cable tie slots to allow wire bundling with the use of cable ties to optimize cable management. |
UPC | 07498329117 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3333 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Shielded Wiring Duct and Noise Shield - WDCB26--SA-ENG | English | |
Videos | OEM Solutions Video | English | |
Videos | Panel Max Wiring Duct Video | English | |
Videos | Wiring Duct (Part 1) Video | English | |
Videos | Shielded Duct Video | English | |
Part Drawings | 3" Noise Shield | English | |
Part Drawings | 3" Noise Shield - SD3EMI | English | |
Part Drawings | 3" Noise Shield - SD3EMI | English | |
Installation Documents | Installation Instructions/Best Practices - RW260_00 | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English |