SD4H6

Slotted Divider Wall

Panduct® slotted divider wall, 4.00" nominal duct height, 6' length, PVC, light gray.

Specifications

Material

Lead-Free PVC

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Height (In.)

3.53

Overall Height (mm)

89.8

Color

Light Gray

Flammability Rating

UL94 V-0

For Nominal Duct Height (In.)

4.00

For Nominal Duct Height (mm)

100.0

Length (ft.)

6.0

Slot Width (In.)

0.31

Slot Width (mm)

7.9

CE Compliant

Yes

Note

For installation of the divider, must use part number DB-C

Part Features

Can be used with CWD2, CWD3, or CWD4 corner wiring duct.

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498374504

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0868

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

1.7364

Resources

Installation Documents

Solid/Slotted Duct Divider Wall - RW31C

US English

Part Drawings

Slotted Divider Wall - SD2, SD3, SD4 part dwg

US English

Installation Documents

Divider Wall and Mounting Disc

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

3D Customer Drawing SD4H6

US English

Related Products