Panduct® slotted divider wall, 4.00" nominal duct height, 6' length, PVC, white.
Application | Wiring Duct Accessory - Slotted Divider Wall |
Note | For installation of the divider, must use part number DB-C |
Product Type | Slotted Divider Wall |
Color | White |
Compatible Duct Height (In.) | 4 |
Compatible Duct Height (mm) | 101.6 |
Flammability Rating | UL94 V-0 |
Sub Brand | Panduct® |
For Use With | PVC Wiring Duct |
Material | PVC |
Standards Met | RoHS Compliant |
Overall Height (In.) | 3.53 |
Overall Height (mm) | 89.6 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
UPC | 07498302326 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0868 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 1.7364 |
Part Drawings | Slotted Divider Wall For Wiring Duct (SD2H6, SD3H6, SD4H6) Part Drawing 36089-07 | English | |
Installation Documents | Divider Wall and Mounting Disc | English | |
3D CAD Models | SD4HW Step Model | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English |