SNS2-C

Snap-Clip Mounting Brackets - for use with Type NE Wiring Duct

Panduct® snap-clip mounting bracket - type NE wiring duct, #6-32 x 1/4 (user supplied) screw required, 2.00" duct width, spring steel, metallic, 100 pc. package quantity.

Specifications

Material

Nickel Plated Spring Steel

Color

Metallic

For Duct Width (In.)

2.00

For Duct Width (mm)

50.8

Screw Required

#8-32 x 1/4 (User Supplied)

Fastener Size

#8-32x1/4

Fastener Size Metric

M4 x 6

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498325245

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0667

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.6669

Resources

Catalog Cut Sheets

Snap-Clip Mounting Brackets - S1F-C

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products