SNS3-C

Snap-Clip Mounting Brackets - for use with Type NE Wiring Duct

Panduct® snap-clip mounting bracket - type NE wiring duct, #6-32 x 1/4 (user supplied) screw required, 3.00" duct width, spring steel, metallic, 100 pc. package quantity.

Specifications

Material

Nickel Plated Spring Steel

Color

Metallic

Fastener Size

#8-32x1/4

Fastener Size Metric

M4 x 6

For Duct Width (In.)

3.00

For Duct Width (mm)

76.2

Screw Required

#8-32 x 1/4 (User Supplied)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498325249

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0748

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7483

Resources

Selection Guides

Wiring Duct Product Selection Guide

US English

Catalog Cut Sheets

Snap-Clip Mounting Brackets - S1F-C

US English

Related Products