globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Type TNC divider wall for slotted wall wiring duct, 40.2mm H, 6.56' length, polyphenylene ether + high impact polystyrene (PPE + HIPS), light gray.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Application Wiring Duct Accessory - Low Smoke, Halogen-Free Divider Wall
Note For installation of the divider, must use part number DB-C
Product Type Solid Divider Wall
Color Light Gray
Compatible Duct Height (In.) 1.96
Compatible Duct Height (mm) 50
Flammability Rating UL94V-0
Sub Brand Panduct®
Material PPE/HIPS
Standards Met RoHS Compliant
Overall Height (In.) 1.58
Overall Height (mm) 40.1
Overall Length (ft.) 6.6
Overall Length (m) 2
Overall Width (In.) 0.75
Overall Width (mm) 19

Packaging Detail

UPC 07498360682
Std. Pkg. Qty. 2
Std. Pkg. Volume (cf) 0.0580
Std. Ctn. Qty. 40
Std. Ctn. Volume (cf) 1.1596

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}