Type TNC divider wall for slotted wall wiring duct, 64.9mm H, 6.56' length, polyphenylene ether + high impact polystyrene (PPE + HIPS), light gray.
Application | Wiring Duct Accessory - Solid Divider Wall |
Note | For installation of the divider, must use part number DB-C |
Product Type | Solid Divider Wall |
Color | Light Gray |
Compatible Duct Height (In.) | 3 |
Compatible Duct Height (mm) | 75 |
Flammability Rating | UL94V-0 |
Sub Brand | Panduct® |
For Use With | TNC Wiring Duct |
Material | PPE/HIPS |
Standards Met | RoHS Compliant |
Overall Height (In.) | 2.55 |
Overall Height (mm) | 64.7 |
Overall Length (ft.) | 6.6 |
Overall Length (m) | 2 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
UPC | 07498360683 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0606 |
Std. Ctn. Qty. | 40 |
Std. Ctn. Volume (cf) | 1.2118 |
Part Drawings | TNC Solid Divider Wall - 38539AN-DC-RR part dwg | English | |
Technical References | Chemical Resistance Information | English | |
Technical References | Safe and Acceptable Lubricants Chart | English |