WR4-C

Wire Retainer for Types G and H Wiring Duct

Panduct® type G wiring duct wire retainer, 4.00" duct width, 2.00" - 4.00" duct height, ABS, black, 100 pc. package quantity.

Specifications

Material

ABS

Color

Black

For Duct Width Inches (mm)

4.00 (101.6)

For Duct Height Inches (mm)

2.00 - 4.00 (50.8 - 101.6)

CE Compliant

Yes

For Duct Size Width and Height (In.)

4.00 x 2.00, 4.00 x 3.00, 4.00 x 4.00

For Duct Size Width and Height (mm)

101.6 x 50.8, 101.6 x 76.2, 101.6 x 101.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498368601

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1169

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.1688

Resources

Installation Documents

Wire Retainer for Wiring Duct - RW07b

US English

Installation Documents

Type G Wire Retainer - RW07b

US English

Part Drawings

Type G Wiring Duct Wire Retainer

US English

Part Drawings

Type G Wiring Duct Wire Retainer

US English

Installation Documents

Type G Duct Wire Retainer: RW07b

US English

Part Drawings

Duct Wire Retainer - WR4 part dwg

US English

Part Drawings

WR2-C Wire Retainers

US English

Installation Documents

Wire Retainer for Wiring Duct - RW07b

US English

Part Drawings

Type G Wiring Duct Wire Retainer

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Installation Documents

FiberRunner Verizon Motorola Video Single Bay Kit: RW218

US English

Installation Documents

FiberRunner Verizon Motorola Video Expansion Bay Kit: RW220

US English

Part Drawings

Type G Wiring Duct Wire Retainer

US English

Related Products