WR5-C

Wire Retainer for Types G and H Wiring Duct

Panduct® type G wiring duct wire retainer, use with 3x5 - 4x5 or 6x4 duct width, use with 3x5 - 4x5 or 6x4 duct height, ABS, black, 100 pc. package quantity.

Specifications

Material

ABS

Color

Black

For Duct Width Inches (mm)

3.00 - 6.00 (76.2 - 152.4)

For Duct Height Inches (mm)

4.00 - 5.00 (101.6 - 127.0)

CE Compliant

Yes

For Duct Size Width and Height (In.)

3.00 x 5.00, 4.00 x 5.00, 6.00 x 4.00

For Duct Size Width and Height (mm)

76.2 x 127.0, 101.6 x 127.0, 152.4 x 101.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498368602

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.2003

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

2.0027

Resources

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

WR2-C Wire Retainers

US English

Part Drawings

Duct Wire Retainer

US English

Related Products