WRS-A-C10

Wire Retainer for Types FS and D Wiring Duct

Panduct® solid wall raceway type FS and type D wiring duct wire retainer, 1.00", 1.50", 2.00" duct width, PVC, silver, 100 pc. package quantity.

Specifications

Material

Lead-Free PVC

Color

White

For Duct Width Inches (mm)

1.00 - 2.00 (25.4 - 50.8)

For Duct Height Inches (mm)

All heights

CE Compliant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498325255

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0633

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.6332

Resources

Part Drawings

Duct Wire Retainer

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

WR2-C Wire Retainers

US English

Related Products