C1BL2

Type C Cover for Flush Cover Wiring Duct

Duct Cover, PVC, 1W X 2 Meters, Black

Specifications

Material

Lead-Free PVC

Color

Black

Compatible Duct Width (In.)

1

Overall Length (ft.)

6.6

Overall Length (m)

2

Overall Width (In.)

1.25

Overall Width (mm)

31.8

CE Compliant

Yes

Cover Width (In.)

1.25

Cover Width (mm)

31.8

Length (ft.)

6.60

Part Features

Cover with non-slip liner to prevent cover slide, flush cover design. Designed for easy install and removal. PVC Lead-free material

Product Type

Type C Cover for Flush Cover Wiring Duct

Type

Cover

RoHS Compliancy Status

Compliant

Min. Order Qty.

2

Packaging Details

UPC

61305623458

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.0233

Std. Ctn. Qty.

40

Std. Ctn. Volume (cf)

0.4662

Resources

Part Drawings

Wiring Duct Cover Type "C" For Duct Types D, F, FS, G and Fiber Duct

US English

Technical References

N-WDChemResis--ENG

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products