Duct Cover, PVC, 1W X 2 Meters, Intrinsic Blue
Application | Cover for Wiring Duct |
Product Type | Type C Wiring Duct Cover |
Sub Brand | Panduct® |
Color | Intrinsic Blue |
Material | PVC |
Standards Met | CE Compliant; RoHS Compliant |
Compatible Duct Width (In.) | 1 |
Compatible Duct Width (mm) | 25.4 |
Overall Height (In.) | 0.35 |
Overall Height (mm) | 8.9 |
Overall Length (ft.) | 6.56 |
Overall Length (m) | 2 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.8 |
Part Features | Cover with non-slip liner to prevent cover slide, flush cover design. Designed for easy install and removal. PVC Lead-free material |
UPC | 61305623457 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0233 |
Std. Ctn. Qty. | 40 |
Std. Ctn. Volume (cf) | 0.4662 |
Part Drawings | Wiring Duct Cover Type "C" For Duct Types D, F, FS, G and Fiber Duct | English | |
Technical References | Chemical Resistance Information | English |