C2.5BL6

Type C Cover for Flush Cover Wiring Duct

Duct cover, 2.5 W x 6' length, PVC, black.

Specifications

Material

Lead-Free PVC

Color

Black

Compatible Duct Width (In.)

2.5

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

2.75

Overall Width (mm)

69.9

Type

Cover

Length (ft.)

6.00

Cover Width (In.)

2.75

Cover Width (mm)

69.9

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

Part Features

Cover with non-slip liner to prevent cover slide, flush cover design. Designed for easy install and removal. PVC Lead-free material

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498323099

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0292

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.5832

Resources

Part Drawings

Wiring Duct Covers - S,D,E,F,FS,G duct

US English

Part Drawings

Wiring Duct Covers

US English

Part Drawings

3D Customer Drawing C2.5LG6, C2.5WH6, C2.5BL6

US English

Part Drawings

Wiring Duct Covers

US English

Technical References

Chemical Resistance Information

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Installation Documents

Corner Duct Installation Instructions

US English

Related Products