Duct cover, 25mm W x 2M length, PVC, RAL 7030 grey.
Application | Cover for Wiring Duct |
Product Type | Type C Wiring Duct Cover |
Sub Brand | Panduct® |
Color | International Gray |
Material | PVC |
Standards Met | UL Recognised; Flammability Ratings: UL94 V-0; CSA Certified; CE Compliant; RoHS Compliant |
Compatible Duct Width (In.) | 0.98 |
Compatible Duct Width (mm) | 25 |
Overall Height (In.) | 0.35 |
Overall Height (mm) | 8.9 |
Overall Length (ft.) | 6.56 |
Overall Length (m) | 2 |
Overall Width (In.) | 0.97 |
Overall Width (mm) | 24.6 |
Part Features | Cover with non-slip liner to prevent cover slide, flush cover design. Designed for easy install and removal. PVC Lead-free material |
UPC | 07498358257 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0219 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.2194 |
Part Drawings | Part Drawing - PDF - 34287-07COVER2 | English | |
Technical References | Chemical Resistance Information | English |