C2.5LG6-F

Type C Cover for Flush Cover Wiring Duct

Duct cover with protective film, 2.5 W x 6' length, PVC, light gray.

Specifications

Material

Lead-Free PVC

Color

Light Gray

Compatible Duct Width (In.)

2.5

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

2.75

Overall Width (mm)

69.9

Type

Cover with protective film

Length (ft.)

6.00

Cover Width (In.)

2.25

Cover Width (mm)

69.9

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Part Features

Cover with non-slip liner to prevent cover slide, flush cover design. Designed for easy install and removal. PVC Lead-free material

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498300470

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0350

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.6990

Resources

Technical References

N-WDChemResis--ENG

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

Wiring Duct Covers - S,D,E,F,FS,G duct

US English

Related Products