The C3IB6 PVC Flush Wiring Duct Cover features a non-slip, liner to prevent cover slide. Designed with the user in mind, the cover is easy to install and remove. The general-purpose lead-free PVC material is suitable for use in indoor applications. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). 0.37" (9.4 mm) x 3.25" (82.6 mm) and 6' (1.83 m) long. Color Intrinsic Blue.
Application | Cover for Wiring Duct |
Product Type | Flushed Duct Cover |
Sub Brand | Panduct® |
Color | Intrinsic Blue |
For Use With | Type G, Type F, Type D and Type FS Duct Base |
Material | PVC |
Standards Met | UL Recognized; Flammability Ratings: UL94 V-0; CSA Certified; CE Compliant; RoHS Compliant |
Compatible Duct Width (In.) | 3 |
Compatible Duct Width (mm) | 76.2 |
Overall Height (In.) | 0.37 |
Overall Height (mm) | 9.4 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.83 |
Overall Width (In.) | 3.25 |
Overall Width (mm) | 82.6 |
Mount Method | Snap-On |
Wiring Duct Style | Flush Cover |
Part Features | Cover with non-slip liner to prevent cover slide, flush cover design. Designed for easy install and removal. PVC Lead-free material |
UPC | 07498327386 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0399 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.7985 |
Part Drawings | Wiring Duct Cover Type "C" for Duct Types D, F, FS, G and Fiber Duct Part Drawing D34078CB-DC | English | |
Technical References | Chemical Resistance Information | English |