Duct Cover, PVC, 4"W X 2 M, LGray
Application | Cover for Wiring Duct |
Product Type | Type C Wiring Duct Cover |
Sub Brand | Panduct® |
Color | Light Gray |
Material | PVC |
Standards Met | CE Compliant; RoHS Compliant |
Compatible Duct Width (In.) | 4 |
Compatible Duct Width (mm) | 101.6 |
Overall Height (In.) | 0.37 |
Overall Height (mm) | 9.4 |
Overall Length (ft.) | 6.56 |
Overall Length (m) | 2 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
UPC | 61305623463 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0575 |
Std. Ctn. Qty. | 40 |
Std. Ctn. Volume (cf) | 1.1508 |