C.5LG6-F

Type C Cover for Flush Cover Wiring Duct

Duct cover with protective film, .5 W x 6' length, PVC, light gray.

Specifications

Material

Lead-Free PVC

Color

Light Gray

Compatible Duct Width (In.)

0.5

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

0.69

Overall Width (mm)

17.5

Type

Cover with protective film

Length (ft.)

6.00

Cover Width (In.)

0.69

Cover Width (mm)

17.5

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Part Features

Cover with non-slip liner to prevent cover slide, flush cover design. Designed for easy install and removal. PVC Lead-free material

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498300465

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0104

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.2070

Resources

Technical References

Chemical Resistance Information

US English

Part Drawings

US English

Part Drawings

US English

Part Drawings

Wiring Duct Covers - S,D,E,F,FS,G duct

US English

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products