CDCLP2

Type CWD Corner Wiring Duct Quick Mount Clip

The quick mounting clip is used for installing the CWD2 corner wiring duct. It is made of low-carbon steel and spring steel and comes in a package of 16 pieces. The recommended fastener size is #10 – 32 x 1/2" (not included).

Specifications

Material

Spring Steel

Color

Silver

Type

For use with CWD2

Overall Height (In.)

2.08

Overall Width (In.)

1.00

Overall Height (mm)

52.5

Overall Width (mm)

25.4

Mount Method

Standard Mounting Holes

Fastener Size

#10-32 x 1/2" (not included)

Fastener Size Metric

M4 x 32 (not included)

CE Compliant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

16

Packaging Details

UPC

07498367392

Std. Pkg. Qty.

16

Std. Pkg. Volume (cf)

0.0489

Std. Ctn. Qty.

80

Std. Ctn. Volume (cf)

0.2446

Resources

Product Bulletins

Corner Wiring Duct

US English

Part Drawings

Mounting clip for CWD products

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Installation Documents

Corner Duct Installation Instructions

US English

Related Products